Structure for ZCL command "MoveToHueAndSaturation" from "Color Control".

Public Attributes#

uint8_t
uint8_t

Public Attribute Documentation#

hue#

uint8_t __zcl_color_control_cluster_move_to_hue_and_saturation_command::hue

Definition at line 6592 of file app/zaptest/unit-test/zap-command-structs.h

saturation#

uint8_t __zcl_color_control_cluster_move_to_hue_and_saturation_command::saturation

Definition at line 6593 of file app/zaptest/unit-test/zap-command-structs.h

transitionTime#

uint16_t __zcl_color_control_cluster_move_to_hue_and_saturation_command::transitionTime

Definition at line 6594 of file app/zaptest/unit-test/zap-command-structs.h

optionsMask#

uint8_t __zcl_color_control_cluster_move_to_hue_and_saturation_command::optionsMask

Definition at line 6595 of file app/zaptest/unit-test/zap-command-structs.h

optionsOverride#

uint8_t __zcl_color_control_cluster_move_to_hue_and_saturation_command::optionsOverride

Definition at line 6596 of file app/zaptest/unit-test/zap-command-structs.h