Structure for ZCL command "ReportEventStatus" from "Demand Response and Load Control".

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::issuerEventId

Definition at line 3751 of file app/zaptest/unit-test/zap-command-structs.h

eventStatus#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::eventStatus

Definition at line 3752 of file app/zaptest/unit-test/zap-command-structs.h

eventStatusTime#

uint32_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::eventStatusTime

Definition at line 3753 of file app/zaptest/unit-test/zap-command-structs.h

criticalityLevelApplied#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::criticalityLevelApplied

Definition at line 3754 of file app/zaptest/unit-test/zap-command-structs.h

coolingTemperatureSetPointApplied#

uint16_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::coolingTemperatureSetPointApplied

Definition at line 3755 of file app/zaptest/unit-test/zap-command-structs.h

heatingTemperatureSetPointApplied#

uint16_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::heatingTemperatureSetPointApplied

Definition at line 3756 of file app/zaptest/unit-test/zap-command-structs.h

averageLoadAdjustmentPercentageApplied#

int8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::averageLoadAdjustmentPercentageApplied

Definition at line 3757 of file app/zaptest/unit-test/zap-command-structs.h

dutyCycleApplied#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::dutyCycleApplied

Definition at line 3758 of file app/zaptest/unit-test/zap-command-structs.h

eventControl#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::eventControl

Definition at line 3759 of file app/zaptest/unit-test/zap-command-structs.h

signatureType#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::signatureType

Definition at line 3760 of file app/zaptest/unit-test/zap-command-structs.h

signature#

uint8_t* __zcl_demand_response_and_load_control_cluster_report_event_status_command::signature

Definition at line 3761 of file app/zaptest/unit-test/zap-command-structs.h