Structure for ZCL command "SetHolidaySchedule" from "Door Lock".

Public Attributes#

uint8_t
uint32_t

Public Attribute Documentation#

scheduleId#

uint8_t __zcl_door_lock_cluster_set_holiday_schedule_command::scheduleId

Definition at line 6461 of file app/zaptest/unit-test/zap-command-structs.h

localStartTime#

uint32_t __zcl_door_lock_cluster_set_holiday_schedule_command::localStartTime

Definition at line 6462 of file app/zaptest/unit-test/zap-command-structs.h

localEndTime#

uint32_t __zcl_door_lock_cluster_set_holiday_schedule_command::localEndTime

Definition at line 6463 of file app/zaptest/unit-test/zap-command-structs.h

operatingModeDuringHoliday#

uint8_t __zcl_door_lock_cluster_set_holiday_schedule_command::operatingModeDuringHoliday

Definition at line 6464 of file app/zaptest/unit-test/zap-command-structs.h