Structure for ZCL command "GetScheduledEvents" from "Demand Response and Load Control".

Public Attributes#

uint32_t

Public Attribute Documentation#

startTime#

uint32_t __zcl_demand_response_and_load_control_cluster_get_scheduled_events_command::startTime

Definition at line 7630 of file app/zaptest/unit-test/zap-command-structs.h

numberOfEvents#

uint8_t __zcl_demand_response_and_load_control_cluster_get_scheduled_events_command::numberOfEvents

Definition at line 7631 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_demand_response_and_load_control_cluster_get_scheduled_events_command::issuerEventId

Definition at line 7632 of file app/zaptest/unit-test/zap-command-structs.h