Structure for ZCL command "GetSnapshot" from "Simple Metering".

Public Attributes#

Public Attribute Documentation#

earliestStartTime#

uint32_t __zcl_simple_metering_cluster_get_snapshot_command::earliestStartTime

Definition at line 7645 of file app/zaptest/unit-test/zap-command-structs.h

latestEndTime#

uint32_t __zcl_simple_metering_cluster_get_snapshot_command::latestEndTime

Definition at line 7646 of file app/zaptest/unit-test/zap-command-structs.h

snapshotOffset#

uint8_t __zcl_simple_metering_cluster_get_snapshot_command::snapshotOffset

Definition at line 7647 of file app/zaptest/unit-test/zap-command-structs.h

snapshotCause#

uint32_t __zcl_simple_metering_cluster_get_snapshot_command::snapshotCause

Definition at line 7648 of file app/zaptest/unit-test/zap-command-structs.h