Structure for ZCL command "ImageBlockRequest" from "Over the Air Bootloading".

Public Attributes#

uint16_t
uint32_t
uint32_t

Public Attribute Documentation#

fieldControl#

uint8_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::fieldControl

Definition at line 6156 of file app/zaptest/unit-test/zap-command-structs.h

manufacturerId#

uint16_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::manufacturerId

Definition at line 6157 of file app/zaptest/unit-test/zap-command-structs.h

imageType#

uint16_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::imageType

Definition at line 6158 of file app/zaptest/unit-test/zap-command-structs.h

fileVersion#

uint32_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::fileVersion

Definition at line 6159 of file app/zaptest/unit-test/zap-command-structs.h

fileOffset#

uint32_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::fileOffset

Definition at line 6160 of file app/zaptest/unit-test/zap-command-structs.h

maxDataSize#

uint8_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::maxDataSize

Definition at line 6161 of file app/zaptest/unit-test/zap-command-structs.h

requestNodeAddress#

uint8_t* __zcl_over_the_air_bootloading_cluster_image_block_request_command::requestNodeAddress

Definition at line 6162 of file app/zaptest/unit-test/zap-command-structs.h