Structure for ZCL command "CopyScene" from "Scenes".

Public Attributes#

uint8_t
uint16_t
uint16_t
uint8_t

Public Attribute Documentation#

mode#

uint8_t __zcl_scenes_cluster_copy_scene_command::mode

Definition at line 424 of file app/zaptest/unit-test/zap-command-structs.h

groupIdFrom#

uint16_t __zcl_scenes_cluster_copy_scene_command::groupIdFrom

Definition at line 425 of file app/zaptest/unit-test/zap-command-structs.h

sceneIdFrom#

uint8_t __zcl_scenes_cluster_copy_scene_command::sceneIdFrom

Definition at line 426 of file app/zaptest/unit-test/zap-command-structs.h

groupIdTo#

uint16_t __zcl_scenes_cluster_copy_scene_command::groupIdTo

Definition at line 427 of file app/zaptest/unit-test/zap-command-structs.h

sceneIdTo#

uint8_t __zcl_scenes_cluster_copy_scene_command::sceneIdTo

Definition at line 428 of file app/zaptest/unit-test/zap-command-structs.h