Structure for ZCL command "Move" from "Level Control".

Public Attributes#

uint8_t
uint8_t
uint8_t

Public Attribute Documentation#

moveMode#

uint8_t __zcl_level_control_cluster_move_command::moveMode

Definition at line 1604 of file app/zaptest/unit-test/zap-command-structs.h

rate#

uint8_t __zcl_level_control_cluster_move_command::rate

Definition at line 1605 of file app/zaptest/unit-test/zap-command-structs.h

optionMask#

uint8_t __zcl_level_control_cluster_move_command::optionMask

Definition at line 1606 of file app/zaptest/unit-test/zap-command-structs.h

optionOverride#

uint8_t __zcl_level_control_cluster_move_command::optionOverride

Definition at line 1607 of file app/zaptest/unit-test/zap-command-structs.h