Structure for ZCL command "EnhancedAddScene" from "Scenes".

Public Attributes#

uint16_t
uint8_t
uint8_t *

Public Attribute Documentation#

groupId#

uint16_t __zcl_scenes_cluster_enhanced_add_scene_command::groupId

Definition at line 3170 of file app/zaptest/unit-test/zap-command-structs.h

sceneId#

uint8_t __zcl_scenes_cluster_enhanced_add_scene_command::sceneId

Definition at line 3171 of file app/zaptest/unit-test/zap-command-structs.h

transitionTime#

uint16_t __zcl_scenes_cluster_enhanced_add_scene_command::transitionTime

Definition at line 3172 of file app/zaptest/unit-test/zap-command-structs.h

sceneName#

uint8_t* __zcl_scenes_cluster_enhanced_add_scene_command::sceneName

Definition at line 3173 of file app/zaptest/unit-test/zap-command-structs.h

extensionFieldSets#

uint8_t* __zcl_scenes_cluster_enhanced_add_scene_command::extensionFieldSets

Definition at line 3174 of file app/zaptest/unit-test/zap-command-structs.h