Structure for ZCL command "PoweringOffNotification" from "SL Works With All Hubs".

Public Attribute Documentation#

powerNotificationReason#

uint8_t __zcl_sl_works_with_all_hubs_cluster_powering_off_notification_command::powerNotificationReason

Definition at line 7831 of file app/zaptest/unit-test/zap-command-structs.h

manufacturerId#

uint16_t __zcl_sl_works_with_all_hubs_cluster_powering_off_notification_command::manufacturerId

Definition at line 7832 of file app/zaptest/unit-test/zap-command-structs.h

manufacturerReasonLength#

uint8_t __zcl_sl_works_with_all_hubs_cluster_powering_off_notification_command::manufacturerReasonLength

Definition at line 7833 of file app/zaptest/unit-test/zap-command-structs.h

manufacturerReason#

uint8_t* __zcl_sl_works_with_all_hubs_cluster_powering_off_notification_command::manufacturerReason

Definition at line 7834 of file app/zaptest/unit-test/zap-command-structs.h