Structure for ZCL command "PublishWeekProfile" from "Calendar".

Public Attribute Documentation#

providerId#

uint32_t __zcl_calendar_cluster_publish_week_profile_command::providerId

Definition at line 4128 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_calendar_cluster_publish_week_profile_command::issuerEventId

Definition at line 4129 of file app/zaptest/unit-test/zap-command-structs.h

issuerCalendarId#

uint32_t __zcl_calendar_cluster_publish_week_profile_command::issuerCalendarId

Definition at line 4130 of file app/zaptest/unit-test/zap-command-structs.h

weekId#

uint8_t __zcl_calendar_cluster_publish_week_profile_command::weekId

Definition at line 4131 of file app/zaptest/unit-test/zap-command-structs.h

dayIdRefMonday#

uint8_t __zcl_calendar_cluster_publish_week_profile_command::dayIdRefMonday

Definition at line 4132 of file app/zaptest/unit-test/zap-command-structs.h

dayIdRefTuesday#

uint8_t __zcl_calendar_cluster_publish_week_profile_command::dayIdRefTuesday

Definition at line 4133 of file app/zaptest/unit-test/zap-command-structs.h

dayIdRefWednesday#

uint8_t __zcl_calendar_cluster_publish_week_profile_command::dayIdRefWednesday

Definition at line 4134 of file app/zaptest/unit-test/zap-command-structs.h

dayIdRefThursday#

uint8_t __zcl_calendar_cluster_publish_week_profile_command::dayIdRefThursday

Definition at line 4135 of file app/zaptest/unit-test/zap-command-structs.h

dayIdRefFriday#

uint8_t __zcl_calendar_cluster_publish_week_profile_command::dayIdRefFriday

Definition at line 4136 of file app/zaptest/unit-test/zap-command-structs.h

dayIdRefSaturday#

uint8_t __zcl_calendar_cluster_publish_week_profile_command::dayIdRefSaturday

Definition at line 4137 of file app/zaptest/unit-test/zap-command-structs.h

dayIdRefSunday#

uint8_t __zcl_calendar_cluster_publish_week_profile_command::dayIdRefSunday

Definition at line 4138 of file app/zaptest/unit-test/zap-command-structs.h