Structure for ZCL command "RestartDevice" from "Commissioning".

Public Attributes#

uint8_t
uint8_t
uint8_t

Public Attribute Documentation#

options#

uint8_t __zcl_commissioning_cluster_restart_device_command::options

Definition at line 580 of file app/zaptest/unit-test/zap-command-structs.h

delay#

uint8_t __zcl_commissioning_cluster_restart_device_command::delay

Definition at line 581 of file app/zaptest/unit-test/zap-command-structs.h

jitter#

uint8_t __zcl_commissioning_cluster_restart_device_command::jitter

Definition at line 582 of file app/zaptest/unit-test/zap-command-structs.h