Structure for ZCL command "StepColorTemperature" from "Color Control".

Public Attributes#

uint8_t
uint16_t

Public Attribute Documentation#

stepMode#

uint8_t __zcl_color_control_cluster_step_color_temperature_command::stepMode

Definition at line 1444 of file app/zaptest/unit-test/zap-command-structs.h

stepSize#

uint16_t __zcl_color_control_cluster_step_color_temperature_command::stepSize

Definition at line 1445 of file app/zaptest/unit-test/zap-command-structs.h

transitionTime#

uint16_t __zcl_color_control_cluster_step_color_temperature_command::transitionTime

Definition at line 1446 of file app/zaptest/unit-test/zap-command-structs.h

colorTemperatureMinimum#

uint16_t __zcl_color_control_cluster_step_color_temperature_command::colorTemperatureMinimum

Definition at line 1447 of file app/zaptest/unit-test/zap-command-structs.h

colorTemperatureMaximum#

uint16_t __zcl_color_control_cluster_step_color_temperature_command::colorTemperatureMaximum

Definition at line 1448 of file app/zaptest/unit-test/zap-command-structs.h

optionsMask#

uint8_t __zcl_color_control_cluster_step_color_temperature_command::optionsMask

Definition at line 1449 of file app/zaptest/unit-test/zap-command-structs.h

optionsOverride#

uint8_t __zcl_color_control_cluster_step_color_temperature_command::optionsOverride

Definition at line 1450 of file app/zaptest/unit-test/zap-command-structs.h