Structure for ZCL command "ImageBlockResponse" from "Over the Air Bootloading".

Public Attributes#

uint8_t
uint16_t
uint32_t
uint32_t
uint8_t
uint8_t *

Public Attribute Documentation#

status#

uint8_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::status

Definition at line 6206 of file app/zaptest/unit-test/zap-command-structs.h

manufacturerId#

uint16_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::manufacturerId

Definition at line 6207 of file app/zaptest/unit-test/zap-command-structs.h

imageType#

uint16_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::imageType

Definition at line 6208 of file app/zaptest/unit-test/zap-command-structs.h

fileVersion#

uint32_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::fileVersion

Definition at line 6209 of file app/zaptest/unit-test/zap-command-structs.h

fileOffset#

uint32_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::fileOffset

Definition at line 6210 of file app/zaptest/unit-test/zap-command-structs.h

dataSize#

uint8_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::dataSize

Definition at line 6211 of file app/zaptest/unit-test/zap-command-structs.h

imageData#

uint8_t* __zcl_over_the_air_bootloading_cluster_image_block_response_command::imageData

Definition at line 6212 of file app/zaptest/unit-test/zap-command-structs.h