Structure for ZCL command "NetworkJoinEndDeviceRequest" from "ZLL Commissioning".

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::transaction

Definition at line 3871 of file app/zaptest/unit-test/zap-command-structs.h

extendedPanId#

uint8_t* __zcl_zll_commissioning_cluster_network_join_end_device_request_command::extendedPanId

Definition at line 3872 of file app/zaptest/unit-test/zap-command-structs.h

keyIndex#

uint8_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::keyIndex

Definition at line 3873 of file app/zaptest/unit-test/zap-command-structs.h

encryptedNetworkKey#

uint8_t* __zcl_zll_commissioning_cluster_network_join_end_device_request_command::encryptedNetworkKey

Definition at line 3874 of file app/zaptest/unit-test/zap-command-structs.h

networkUpdateId#

uint8_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::networkUpdateId

Definition at line 3875 of file app/zaptest/unit-test/zap-command-structs.h

logicalChannel#

uint8_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::logicalChannel

Definition at line 3876 of file app/zaptest/unit-test/zap-command-structs.h

panId#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::panId

Definition at line 3877 of file app/zaptest/unit-test/zap-command-structs.h

networkAddress#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::networkAddress

Definition at line 3878 of file app/zaptest/unit-test/zap-command-structs.h

groupIdentifiersBegin#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::groupIdentifiersBegin

Definition at line 3879 of file app/zaptest/unit-test/zap-command-structs.h

groupIdentifiersEnd#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::groupIdentifiersEnd

Definition at line 3880 of file app/zaptest/unit-test/zap-command-structs.h

freeNetworkAddressRangeBegin#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeNetworkAddressRangeBegin

Definition at line 3881 of file app/zaptest/unit-test/zap-command-structs.h

freeNetworkAddressRangeEnd#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeNetworkAddressRangeEnd

Definition at line 3882 of file app/zaptest/unit-test/zap-command-structs.h

freeGroupIdentifierRangeBegin#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeGroupIdentifierRangeBegin

Definition at line 3883 of file app/zaptest/unit-test/zap-command-structs.h

freeGroupIdentifierRangeEnd#

uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeGroupIdentifierRangeEnd

Definition at line 3884 of file app/zaptest/unit-test/zap-command-structs.h