Structure for ZCL command "EnableWwahRejoinAlgorithm" from "SL Works With All Hubs".

Public Attribute Documentation#

fastRejoinTimeoutSeconds#

uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::fastRejoinTimeoutSeconds

Definition at line 2933 of file app/zaptest/unit-test/zap-command-structs.h

durationBetweenRejoinsSeconds#

uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::durationBetweenRejoinsSeconds

Definition at line 2934 of file app/zaptest/unit-test/zap-command-structs.h

fastRejoinFirstBackoffSeconds#

uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::fastRejoinFirstBackoffSeconds

Definition at line 2935 of file app/zaptest/unit-test/zap-command-structs.h

maxBackoffTimeSeconds#

uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::maxBackoffTimeSeconds

Definition at line 2936 of file app/zaptest/unit-test/zap-command-structs.h

maxBackoffIterations#

uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::maxBackoffIterations

Definition at line 2937 of file app/zaptest/unit-test/zap-command-structs.h