Structure for ZCL command "GetYeardayScheduleResponse" from "Door Lock".

Public Attributes#

uint8_t
uint16_t
uint8_t
uint32_t

Public Attribute Documentation#

scheduleId#

uint8_t __zcl_door_lock_cluster_get_yearday_schedule_response_command::scheduleId

Definition at line 6376 of file app/zaptest/unit-test/zap-command-structs.h

userId#

uint16_t __zcl_door_lock_cluster_get_yearday_schedule_response_command::userId

Definition at line 6377 of file app/zaptest/unit-test/zap-command-structs.h

status#

uint8_t __zcl_door_lock_cluster_get_yearday_schedule_response_command::status

Definition at line 6378 of file app/zaptest/unit-test/zap-command-structs.h

localStartTime#

uint32_t __zcl_door_lock_cluster_get_yearday_schedule_response_command::localStartTime

Definition at line 6379 of file app/zaptest/unit-test/zap-command-structs.h

localEndTime#

uint32_t __zcl_door_lock_cluster_get_yearday_schedule_response_command::localEndTime

Definition at line 6380 of file app/zaptest/unit-test/zap-command-structs.h