Structure for ZCL command "UpgradeEndResponse" from "Over the Air Bootloading".

Public Attributes#

uint16_t
uint32_t
uint32_t
uint32_t

Public Attribute Documentation#

manufacturerId#

uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::manufacturerId

Definition at line 2952 of file app/zaptest/unit-test/zap-command-structs.h

imageType#

uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::imageType

Definition at line 2953 of file app/zaptest/unit-test/zap-command-structs.h

fileVersion#

uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::fileVersion

Definition at line 2954 of file app/zaptest/unit-test/zap-command-structs.h

currentTime#

uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::currentTime

Definition at line 2955 of file app/zaptest/unit-test/zap-command-structs.h

upgradeTime#

uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::upgradeTime

Definition at line 2956 of file app/zaptest/unit-test/zap-command-structs.h