Structure for ZCL command "NetworkStartRequest" from "ZLL Commissioning".

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_network_start_request_command::transaction

Definition at line 3795 of file app/zaptest/unit-test/zap-command-structs.h

extendedPanId#

uint8_t* __zcl_zll_commissioning_cluster_network_start_request_command::extendedPanId

Definition at line 3796 of file app/zaptest/unit-test/zap-command-structs.h

keyIndex#

uint8_t __zcl_zll_commissioning_cluster_network_start_request_command::keyIndex

Definition at line 3797 of file app/zaptest/unit-test/zap-command-structs.h

encryptedNetworkKey#

uint8_t* __zcl_zll_commissioning_cluster_network_start_request_command::encryptedNetworkKey

Definition at line 3798 of file app/zaptest/unit-test/zap-command-structs.h

logicalChannel#

uint8_t __zcl_zll_commissioning_cluster_network_start_request_command::logicalChannel

Definition at line 3799 of file app/zaptest/unit-test/zap-command-structs.h

panId#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::panId

Definition at line 3800 of file app/zaptest/unit-test/zap-command-structs.h

networkAddress#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::networkAddress

Definition at line 3801 of file app/zaptest/unit-test/zap-command-structs.h

groupIdentifiersBegin#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::groupIdentifiersBegin

Definition at line 3802 of file app/zaptest/unit-test/zap-command-structs.h

groupIdentifiersEnd#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::groupIdentifiersEnd

Definition at line 3803 of file app/zaptest/unit-test/zap-command-structs.h

freeNetworkAddressRangeBegin#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::freeNetworkAddressRangeBegin

Definition at line 3804 of file app/zaptest/unit-test/zap-command-structs.h

freeNetworkAddressRangeEnd#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::freeNetworkAddressRangeEnd

Definition at line 3805 of file app/zaptest/unit-test/zap-command-structs.h

freeGroupIdentifierRangeBegin#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::freeGroupIdentifierRangeBegin

Definition at line 3806 of file app/zaptest/unit-test/zap-command-structs.h

freeGroupIdentifierRangeEnd#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::freeGroupIdentifierRangeEnd

Definition at line 3807 of file app/zaptest/unit-test/zap-command-structs.h

initiatorIeeeAddress#

uint8_t* __zcl_zll_commissioning_cluster_network_start_request_command::initiatorIeeeAddress

Definition at line 3808 of file app/zaptest/unit-test/zap-command-structs.h

initiatorNetworkAddress#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::initiatorNetworkAddress

Definition at line 3809 of file app/zaptest/unit-test/zap-command-structs.h