Structure for ZCL command "StartSampling" from "Simple Metering".

Public Attributes#

uint8_t

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_simple_metering_cluster_start_sampling_command::issuerEventId

Definition at line 4947 of file app/zaptest/unit-test/zap-command-structs.h

startSamplingTime#

uint32_t __zcl_simple_metering_cluster_start_sampling_command::startSamplingTime

Definition at line 4948 of file app/zaptest/unit-test/zap-command-structs.h

sampleType#

uint8_t __zcl_simple_metering_cluster_start_sampling_command::sampleType

Definition at line 4949 of file app/zaptest/unit-test/zap-command-structs.h

sampleRequestInterval#

uint16_t __zcl_simple_metering_cluster_start_sampling_command::sampleRequestInterval

Definition at line 4950 of file app/zaptest/unit-test/zap-command-structs.h

maxNumberOfSamples#

uint16_t __zcl_simple_metering_cluster_start_sampling_command::maxNumberOfSamples

Definition at line 4951 of file app/zaptest/unit-test/zap-command-structs.h