Structure for ZCL command "PublishCurrencyConversion" from "Price".

Public Attribute Documentation#

providerId#

uint32_t __zcl_price_cluster_publish_currency_conversion_command::providerId

Definition at line 4479 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_price_cluster_publish_currency_conversion_command::issuerEventId

Definition at line 4480 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_price_cluster_publish_currency_conversion_command::startTime

Definition at line 4481 of file app/zaptest/unit-test/zap-command-structs.h

oldCurrency#

uint16_t __zcl_price_cluster_publish_currency_conversion_command::oldCurrency

Definition at line 4482 of file app/zaptest/unit-test/zap-command-structs.h

newCurrency#

uint16_t __zcl_price_cluster_publish_currency_conversion_command::newCurrency

Definition at line 4483 of file app/zaptest/unit-test/zap-command-structs.h

conversionFactor#

uint32_t __zcl_price_cluster_publish_currency_conversion_command::conversionFactor

Definition at line 4484 of file app/zaptest/unit-test/zap-command-structs.h

conversionFactorTrailingDigit#

uint8_t __zcl_price_cluster_publish_currency_conversion_command::conversionFactorTrailingDigit

Definition at line 4485 of file app/zaptest/unit-test/zap-command-structs.h

currencyChangeControlFlags#

uint32_t __zcl_price_cluster_publish_currency_conversion_command::currencyChangeControlFlags

Definition at line 4486 of file app/zaptest/unit-test/zap-command-structs.h