Structure for ZCL command "DeviceConfigurationResponse" from "RSSI Location".

Public Attributes#

uint8_t
int16_t

Public Attribute Documentation#

status#

uint8_t __zcl_rssi_location_cluster_device_configuration_response_command::status

Definition at line 5810 of file app/zaptest/unit-test/zap-command-structs.h

power#

int16_t __zcl_rssi_location_cluster_device_configuration_response_command::power

Definition at line 5811 of file app/zaptest/unit-test/zap-command-structs.h

pathLossExponent#

uint16_t __zcl_rssi_location_cluster_device_configuration_response_command::pathLossExponent

Definition at line 5812 of file app/zaptest/unit-test/zap-command-structs.h

calculationPeriod#

uint16_t __zcl_rssi_location_cluster_device_configuration_response_command::calculationPeriod

Definition at line 5813 of file app/zaptest/unit-test/zap-command-structs.h

numberRssiMeasurements#

uint8_t __zcl_rssi_location_cluster_device_configuration_response_command::numberRssiMeasurements

Definition at line 5814 of file app/zaptest/unit-test/zap-command-structs.h

reportingPeriod#

uint16_t __zcl_rssi_location_cluster_device_configuration_response_command::reportingPeriod

Definition at line 5815 of file app/zaptest/unit-test/zap-command-structs.h