Structure for ZCL command "stream" from "MFGLIB Cluster".

Public Attributes#

uint8_t
int8_t
uint16_t

Public Attribute Documentation#

channel#

uint8_t __zcl_mfglib_cluster_cluster_stream_command::channel

Definition at line 6504 of file app/zaptest/unit-test/zap-command-structs.h

power#

int8_t __zcl_mfglib_cluster_cluster_stream_command::power

Definition at line 6505 of file app/zaptest/unit-test/zap-command-structs.h

time#

uint16_t __zcl_mfglib_cluster_cluster_stream_command::time

Definition at line 6506 of file app/zaptest/unit-test/zap-command-structs.h