Structure for ZCL command "CopySceneResponse" from "Scenes".

Public Attributes#

uint8_t
uint16_t

Public Attribute Documentation#

status#

uint8_t __zcl_scenes_cluster_copy_scene_response_command::status

Definition at line 6340 of file app/zaptest/unit-test/zap-command-structs.h

groupIdFrom#

uint16_t __zcl_scenes_cluster_copy_scene_response_command::groupIdFrom

Definition at line 6341 of file app/zaptest/unit-test/zap-command-structs.h

sceneIdFrom#

uint8_t __zcl_scenes_cluster_copy_scene_response_command::sceneIdFrom

Definition at line 6342 of file app/zaptest/unit-test/zap-command-structs.h