Structure for ZCL command "SetWeekdaySchedule" from "Door Lock".

Public Attributes#

uint8_t
uint16_t
uint8_t
uint8_t
uint8_t
uint8_t

Public Attribute Documentation#

scheduleId#

uint8_t __zcl_door_lock_cluster_set_weekday_schedule_command::scheduleId

Definition at line 5963 of file app/zaptest/unit-test/zap-command-structs.h

userId#

uint16_t __zcl_door_lock_cluster_set_weekday_schedule_command::userId

Definition at line 5964 of file app/zaptest/unit-test/zap-command-structs.h

daysMask#

uint8_t __zcl_door_lock_cluster_set_weekday_schedule_command::daysMask

Definition at line 5965 of file app/zaptest/unit-test/zap-command-structs.h

startHour#

uint8_t __zcl_door_lock_cluster_set_weekday_schedule_command::startHour

Definition at line 5966 of file app/zaptest/unit-test/zap-command-structs.h

startMinute#

uint8_t __zcl_door_lock_cluster_set_weekday_schedule_command::startMinute

Definition at line 5967 of file app/zaptest/unit-test/zap-command-structs.h

endHour#

uint8_t __zcl_door_lock_cluster_set_weekday_schedule_command::endHour

Definition at line 5968 of file app/zaptest/unit-test/zap-command-structs.h

endMinute#

uint8_t __zcl_door_lock_cluster_set_weekday_schedule_command::endMinute

Definition at line 5969 of file app/zaptest/unit-test/zap-command-structs.h