Structure for ZCL command "PublishChangeOfTenancy" from "Device Management".

Public Attributes#

uint32_t
uint8_t

Public Attribute Documentation#

providerId#

uint32_t __zcl_device_management_cluster_publish_change_of_tenancy_command::providerId

Definition at line 4040 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_device_management_cluster_publish_change_of_tenancy_command::issuerEventId

Definition at line 4041 of file app/zaptest/unit-test/zap-command-structs.h

tariffType#

uint8_t __zcl_device_management_cluster_publish_change_of_tenancy_command::tariffType

Definition at line 4042 of file app/zaptest/unit-test/zap-command-structs.h

implementationDateTime#

uint32_t __zcl_device_management_cluster_publish_change_of_tenancy_command::implementationDateTime

Definition at line 4043 of file app/zaptest/unit-test/zap-command-structs.h

proposedTenancyChangeControl#

uint32_t __zcl_device_management_cluster_publish_change_of_tenancy_command::proposedTenancyChangeControl

Definition at line 4044 of file app/zaptest/unit-test/zap-command-structs.h