Structure for ZCL command "DeviceInformationRequest" from "ZLL Commissioning".

Public Attributes#

uint32_t
uint8_t

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_device_information_request_command::transaction

Definition at line 4661 of file app/zaptest/unit-test/zap-command-structs.h

startIndex#

uint8_t __zcl_zll_commissioning_cluster_device_information_request_command::startIndex

Definition at line 4662 of file app/zaptest/unit-test/zap-command-structs.h