Structure for ZCL command "ProgrammingEventNotification" from "Door Lock".

Public Attributes#

uint8_t
uint8_t
uint16_t
uint8_t *
uint8_t
uint8_t
uint32_t
uint8_t *

Public Attribute Documentation#

source#

uint8_t __zcl_door_lock_cluster_programming_event_notification_command::source

Definition at line 5734 of file app/zaptest/unit-test/zap-command-structs.h

eventCode#

uint8_t __zcl_door_lock_cluster_programming_event_notification_command::eventCode

Definition at line 5735 of file app/zaptest/unit-test/zap-command-structs.h

userId#

uint16_t __zcl_door_lock_cluster_programming_event_notification_command::userId

Definition at line 5736 of file app/zaptest/unit-test/zap-command-structs.h

pin#

uint8_t* __zcl_door_lock_cluster_programming_event_notification_command::pin

Definition at line 5737 of file app/zaptest/unit-test/zap-command-structs.h

userType#

uint8_t __zcl_door_lock_cluster_programming_event_notification_command::userType

Definition at line 5738 of file app/zaptest/unit-test/zap-command-structs.h

userStatus#

uint8_t __zcl_door_lock_cluster_programming_event_notification_command::userStatus

Definition at line 5739 of file app/zaptest/unit-test/zap-command-structs.h

timeStamp#

uint32_t __zcl_door_lock_cluster_programming_event_notification_command::timeStamp

Definition at line 5740 of file app/zaptest/unit-test/zap-command-structs.h

data#

uint8_t* __zcl_door_lock_cluster_programming_event_notification_command::data

Definition at line 5741 of file app/zaptest/unit-test/zap-command-structs.h