Structure for ZCL command "GpPairing" from "Green Power".

Public Attributes#

uint32_t
uint32_t
uint8_t *
uint8_t
uint16_t
uint8_t
uint8_t *

Public Attribute Documentation#

options#

uint32_t __zcl_green_power_cluster_gp_pairing_command::options

Definition at line 7727 of file app/zaptest/unit-test/zap-command-structs.h

gpdSrcId#

uint32_t __zcl_green_power_cluster_gp_pairing_command::gpdSrcId

Definition at line 7728 of file app/zaptest/unit-test/zap-command-structs.h

gpdIeee#

uint8_t* __zcl_green_power_cluster_gp_pairing_command::gpdIeee

Definition at line 7729 of file app/zaptest/unit-test/zap-command-structs.h

endpoint#

uint8_t __zcl_green_power_cluster_gp_pairing_command::endpoint

Definition at line 7730 of file app/zaptest/unit-test/zap-command-structs.h

sinkIeeeAddress#

uint8_t* __zcl_green_power_cluster_gp_pairing_command::sinkIeeeAddress

Definition at line 7731 of file app/zaptest/unit-test/zap-command-structs.h

sinkNwkAddress#

uint16_t __zcl_green_power_cluster_gp_pairing_command::sinkNwkAddress

Definition at line 7732 of file app/zaptest/unit-test/zap-command-structs.h

sinkGroupId#

uint16_t __zcl_green_power_cluster_gp_pairing_command::sinkGroupId

Definition at line 7733 of file app/zaptest/unit-test/zap-command-structs.h

deviceId#

uint8_t __zcl_green_power_cluster_gp_pairing_command::deviceId

Definition at line 7734 of file app/zaptest/unit-test/zap-command-structs.h

gpdSecurityFrameCounter#

uint32_t __zcl_green_power_cluster_gp_pairing_command::gpdSecurityFrameCounter

Definition at line 7735 of file app/zaptest/unit-test/zap-command-structs.h

gpdKey#

uint8_t* __zcl_green_power_cluster_gp_pairing_command::gpdKey

Definition at line 7736 of file app/zaptest/unit-test/zap-command-structs.h

assignedAlias#

uint16_t __zcl_green_power_cluster_gp_pairing_command::assignedAlias

Definition at line 7737 of file app/zaptest/unit-test/zap-command-structs.h

groupcastRadius#

uint8_t __zcl_green_power_cluster_gp_pairing_command::groupcastRadius

Definition at line 7738 of file app/zaptest/unit-test/zap-command-structs.h