Structure for ZCL command "UseTrustCenterForClusterServerResponse" from "SL Works With All Hubs".

Public Attributes#

uint8_t
uint8_t *

Public Attribute Documentation#

status#

uint8_t __zcl_sl_works_with_all_hubs_cluster_use_trust_center_for_cluster_server_response_command::status

Definition at line 7922 of file app/zaptest/unit-test/zap-command-structs.h

clusterStatusLength#

uint8_t __zcl_sl_works_with_all_hubs_cluster_use_trust_center_for_cluster_server_response_command::clusterStatusLength

Definition at line 7923 of file app/zaptest/unit-test/zap-command-structs.h

clusterStatus#

uint8_t* __zcl_sl_works_with_all_hubs_cluster_use_trust_center_for_cluster_server_response_command::clusterStatus

Definition at line 7924 of file app/zaptest/unit-test/zap-command-structs.h