Structure for ZCL command "PublishConsolidatedBill" from "Price".

Public Attribute Documentation#

providerId#

uint32_t __zcl_price_cluster_publish_consolidated_bill_command::providerId

Definition at line 4372 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_price_cluster_publish_consolidated_bill_command::issuerEventId

Definition at line 4373 of file app/zaptest/unit-test/zap-command-structs.h

billingPeriodStartTime#

uint32_t __zcl_price_cluster_publish_consolidated_bill_command::billingPeriodStartTime

Definition at line 4374 of file app/zaptest/unit-test/zap-command-structs.h

billingPeriodDuration#

uint32_t __zcl_price_cluster_publish_consolidated_bill_command::billingPeriodDuration

Definition at line 4375 of file app/zaptest/unit-test/zap-command-structs.h

billingPeriodDurationType#

uint8_t __zcl_price_cluster_publish_consolidated_bill_command::billingPeriodDurationType

Definition at line 4376 of file app/zaptest/unit-test/zap-command-structs.h

tariffType#

uint8_t __zcl_price_cluster_publish_consolidated_bill_command::tariffType

Definition at line 4377 of file app/zaptest/unit-test/zap-command-structs.h

consolidatedBill#

uint32_t __zcl_price_cluster_publish_consolidated_bill_command::consolidatedBill

Definition at line 4378 of file app/zaptest/unit-test/zap-command-structs.h

currency#

uint16_t __zcl_price_cluster_publish_consolidated_bill_command::currency

Definition at line 4379 of file app/zaptest/unit-test/zap-command-structs.h

billTrailingDigit#

uint8_t __zcl_price_cluster_publish_consolidated_bill_command::billTrailingDigit

Definition at line 4380 of file app/zaptest/unit-test/zap-command-structs.h