Structure for ZCL command "Unsubscribe" from "Billing".

Public Attributes#

uint8_t *
uint16_t

Public Attribute Documentation#

userId#

uint8_t* __zcl_billing_cluster_unsubscribe_command::userId

Definition at line 7090 of file app/zaptest/unit-test/zap-command-structs.h

serviceId#

uint16_t __zcl_billing_cluster_unsubscribe_command::serviceId

Definition at line 7091 of file app/zaptest/unit-test/zap-command-structs.h

serviceProviderId#

uint16_t __zcl_billing_cluster_unsubscribe_command::serviceProviderId

Definition at line 7092 of file app/zaptest/unit-test/zap-command-structs.h