Structure for ZCL command "SetUncontrolledFlowThreshold" from "Simple Metering".
Public Attribute Documentation#
providerId#
uint32_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::providerId
Definition at line
4059
of file app/zaptest/unit-test/zap-command-structs.h
issuerEventId#
uint32_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::issuerEventId
Definition at line
4060
of file app/zaptest/unit-test/zap-command-structs.h
uncontrolledFlowThreshold#
uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::uncontrolledFlowThreshold
Definition at line
4061
of file app/zaptest/unit-test/zap-command-structs.h
unitOfMeasure#
uint8_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::unitOfMeasure
Definition at line
4062
of file app/zaptest/unit-test/zap-command-structs.h
multiplier#
uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::multiplier
Definition at line
4063
of file app/zaptest/unit-test/zap-command-structs.h
divisor#
uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::divisor
Definition at line
4064
of file app/zaptest/unit-test/zap-command-structs.h
stabilisationPeriod#
uint8_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::stabilisationPeriod
Definition at line
4065
of file app/zaptest/unit-test/zap-command-structs.h
measurementPeriod#
uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::measurementPeriod
Definition at line
4066
of file app/zaptest/unit-test/zap-command-structs.h