Structure for ZCL command "PublishBlockThresholds" from "Price".

Public Attributes#

uint32_t
uint32_t
uint8_t *

Public Attribute Documentation#

providerId#

uint32_t __zcl_price_cluster_publish_block_thresholds_command::providerId

Definition at line 4615 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_price_cluster_publish_block_thresholds_command::issuerEventId

Definition at line 4616 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_price_cluster_publish_block_thresholds_command::startTime

Definition at line 4617 of file app/zaptest/unit-test/zap-command-structs.h

issuerTariffId#

uint32_t __zcl_price_cluster_publish_block_thresholds_command::issuerTariffId

Definition at line 4618 of file app/zaptest/unit-test/zap-command-structs.h

commandIndex#

uint8_t __zcl_price_cluster_publish_block_thresholds_command::commandIndex

Definition at line 4619 of file app/zaptest/unit-test/zap-command-structs.h

numberOfCommands#

uint8_t __zcl_price_cluster_publish_block_thresholds_command::numberOfCommands

Definition at line 4620 of file app/zaptest/unit-test/zap-command-structs.h

subPayloadControl#

uint8_t __zcl_price_cluster_publish_block_thresholds_command::subPayloadControl

Definition at line 4621 of file app/zaptest/unit-test/zap-command-structs.h

payload#

uint8_t* __zcl_price_cluster_publish_block_thresholds_command::payload

Definition at line 4622 of file app/zaptest/unit-test/zap-command-structs.h