Structure for ZCL command "ScheduleSnapshot" from "Simple Metering".

Public Attributes#

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_simple_metering_cluster_schedule_snapshot_command::issuerEventId

Definition at line 4795 of file app/zaptest/unit-test/zap-command-structs.h

commandIndex#

uint8_t __zcl_simple_metering_cluster_schedule_snapshot_command::commandIndex

Definition at line 4796 of file app/zaptest/unit-test/zap-command-structs.h

commandCount#

uint8_t __zcl_simple_metering_cluster_schedule_snapshot_command::commandCount

Definition at line 4797 of file app/zaptest/unit-test/zap-command-structs.h

snapshotSchedulePayload#

uint8_t* __zcl_simple_metering_cluster_schedule_snapshot_command::snapshotSchedulePayload

Definition at line 4798 of file app/zaptest/unit-test/zap-command-structs.h