Structure for ZCL command "GpTranslationTableResponse" from "Green Power".

Public Attributes#

uint8_t
uint8_t
uint8_t

Public Attribute Documentation#

status#

uint8_t __zcl_green_power_cluster_gp_translation_table_response_command::status

Definition at line 1859 of file app/zaptest/unit-test/zap-command-structs.h

options#

uint8_t __zcl_green_power_cluster_gp_translation_table_response_command::options

Definition at line 1860 of file app/zaptest/unit-test/zap-command-structs.h

totalNumberOfEntries#

uint8_t __zcl_green_power_cluster_gp_translation_table_response_command::totalNumberOfEntries

Definition at line 1861 of file app/zaptest/unit-test/zap-command-structs.h

startIndex#

uint8_t __zcl_green_power_cluster_gp_translation_table_response_command::startIndex

Definition at line 1862 of file app/zaptest/unit-test/zap-command-structs.h

entriesCount#

uint8_t __zcl_green_power_cluster_gp_translation_table_response_command::entriesCount

Definition at line 1863 of file app/zaptest/unit-test/zap-command-structs.h

translationTableList#

uint8_t* __zcl_green_power_cluster_gp_translation_table_response_command::translationTableList

Definition at line 1864 of file app/zaptest/unit-test/zap-command-structs.h