Structure for ZCL command "NetworkStartResponse" from "ZLL Commissioning".
Public Attribute Documentation#
transaction#
uint32_t __zcl_zll_commissioning_cluster_network_start_response_command::transaction
Definition at line
3703
of file app/zaptest/unit-test/zap-command-structs.h
status#
uint8_t __zcl_zll_commissioning_cluster_network_start_response_command::status
Definition at line
3704
of file app/zaptest/unit-test/zap-command-structs.h
extendedPanId#
uint8_t* __zcl_zll_commissioning_cluster_network_start_response_command::extendedPanId
Definition at line
3705
of file app/zaptest/unit-test/zap-command-structs.h
networkUpdateId#
uint8_t __zcl_zll_commissioning_cluster_network_start_response_command::networkUpdateId
Definition at line
3706
of file app/zaptest/unit-test/zap-command-structs.h
logicalChannel#
uint8_t __zcl_zll_commissioning_cluster_network_start_response_command::logicalChannel
Definition at line
3707
of file app/zaptest/unit-test/zap-command-structs.h
panId#
uint16_t __zcl_zll_commissioning_cluster_network_start_response_command::panId
Definition at line
3708
of file app/zaptest/unit-test/zap-command-structs.h