Structure for ZCL command "ReportEventStatus" from "Energy Management".

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_energy_management_cluster_report_event_status_command::issuerEventId

Definition at line 3724 of file app/zaptest/unit-test/zap-command-structs.h

eventStatus#

uint8_t __zcl_energy_management_cluster_report_event_status_command::eventStatus

Definition at line 3725 of file app/zaptest/unit-test/zap-command-structs.h

eventStatusTime#

uint32_t __zcl_energy_management_cluster_report_event_status_command::eventStatusTime

Definition at line 3726 of file app/zaptest/unit-test/zap-command-structs.h

criticalityLevelApplied#

uint8_t __zcl_energy_management_cluster_report_event_status_command::criticalityLevelApplied

Definition at line 3727 of file app/zaptest/unit-test/zap-command-structs.h

coolingTemperatureSetPointApplied#

uint16_t __zcl_energy_management_cluster_report_event_status_command::coolingTemperatureSetPointApplied

Definition at line 3728 of file app/zaptest/unit-test/zap-command-structs.h

heatingTemperatureSetPointApplied#

uint16_t __zcl_energy_management_cluster_report_event_status_command::heatingTemperatureSetPointApplied

Definition at line 3729 of file app/zaptest/unit-test/zap-command-structs.h

averageLoadAdjustmentPercentageApplied#

int8_t __zcl_energy_management_cluster_report_event_status_command::averageLoadAdjustmentPercentageApplied

Definition at line 3730 of file app/zaptest/unit-test/zap-command-structs.h

dutyCycleApplied#

uint8_t __zcl_energy_management_cluster_report_event_status_command::dutyCycleApplied

Definition at line 3731 of file app/zaptest/unit-test/zap-command-structs.h

eventControl#

uint8_t __zcl_energy_management_cluster_report_event_status_command::eventControl

Definition at line 3732 of file app/zaptest/unit-test/zap-command-structs.h