Structure for ZCL command "DeviceInformationResponse" from "ZLL Commissioning".

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_device_information_response_command::transaction

Definition at line 4776 of file app/zaptest/unit-test/zap-command-structs.h

numberOfSubDevices#

uint8_t __zcl_zll_commissioning_cluster_device_information_response_command::numberOfSubDevices

Definition at line 4777 of file app/zaptest/unit-test/zap-command-structs.h

startIndex#

uint8_t __zcl_zll_commissioning_cluster_device_information_response_command::startIndex

Definition at line 4778 of file app/zaptest/unit-test/zap-command-structs.h

deviceInformationRecordCount#

uint8_t __zcl_zll_commissioning_cluster_device_information_response_command::deviceInformationRecordCount

Definition at line 4779 of file app/zaptest/unit-test/zap-command-structs.h

deviceInformationRecordList#

uint8_t* __zcl_zll_commissioning_cluster_device_information_response_command::deviceInformationRecordList

Definition at line 4780 of file app/zaptest/unit-test/zap-command-structs.h