Structure for ZCL command "OnWithTimedOff" from "On/off".

Public Attributes#

uint16_t
uint16_t

Public Attribute Documentation#

onOffControl#

uint8_t __zcl_on_off_cluster_on_with_timed_off_command::onOffControl

Definition at line 392 of file app/zaptest/unit-test/zap-command-structs.h

onTime#

uint16_t __zcl_on_off_cluster_on_with_timed_off_command::onTime

Definition at line 393 of file app/zaptest/unit-test/zap-command-structs.h

offWaitTime#

uint16_t __zcl_on_off_cluster_on_with_timed_off_command::offWaitTime

Definition at line 394 of file app/zaptest/unit-test/zap-command-structs.h