Structure for ZCL command "CheckBillStatus" from "Billing".

Public Attributes#

uint8_t *
uint16_t

Public Attribute Documentation#

userId#

uint8_t* __zcl_billing_cluster_check_bill_status_command::userId

Definition at line 7150 of file app/zaptest/unit-test/zap-command-structs.h

serviceId#

uint16_t __zcl_billing_cluster_check_bill_status_command::serviceId

Definition at line 7151 of file app/zaptest/unit-test/zap-command-structs.h

serviceProviderId#

uint16_t __zcl_billing_cluster_check_bill_status_command::serviceProviderId

Definition at line 7152 of file app/zaptest/unit-test/zap-command-structs.h