Structure for ZCL command "CancelLoadControlEvent" from "Demand Response and Load Control".
Public Attribute Documentation#
issuerEventId#
uint32_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::issuerEventId
Definition at line
3470
of file app/zaptest/unit-test/zap-command-structs.h
deviceClass#
uint16_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::deviceClass
Definition at line
3471
of file app/zaptest/unit-test/zap-command-structs.h
utilityEnrollmentGroup#
uint8_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::utilityEnrollmentGroup
Definition at line
3472
of file app/zaptest/unit-test/zap-command-structs.h
cancelControl#
uint8_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::cancelControl
Definition at line
3473
of file app/zaptest/unit-test/zap-command-structs.h
effectiveTime#
uint32_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::effectiveTime
Definition at line
3474
of file app/zaptest/unit-test/zap-command-structs.h