Structure for ZCL command "AcceptPayment" from "Payment".

Public Attributes#

uint8_t *
uint16_t
uint16_t
uint8_t *

Public Attribute Documentation#

userId#

uint8_t* __zcl_payment_cluster_accept_payment_command::userId

Definition at line 7182 of file app/zaptest/unit-test/zap-command-structs.h

userType#

uint16_t __zcl_payment_cluster_accept_payment_command::userType

Definition at line 7183 of file app/zaptest/unit-test/zap-command-structs.h

serviceId#

uint16_t __zcl_payment_cluster_accept_payment_command::serviceId

Definition at line 7184 of file app/zaptest/unit-test/zap-command-structs.h

goodId#

uint8_t* __zcl_payment_cluster_accept_payment_command::goodId

Definition at line 7185 of file app/zaptest/unit-test/zap-command-structs.h