Structure for ZCL command "SetPendingNetworkUpdate" from "SL Works With All Hubs".

Public Attributes#

uint8_t
uint16_t

Public Attribute Documentation#

channel#

uint8_t __zcl_sl_works_with_all_hubs_cluster_set_pending_network_update_command::channel

Definition at line 5935 of file app/zaptest/unit-test/zap-command-structs.h

panId#

uint16_t __zcl_sl_works_with_all_hubs_cluster_set_pending_network_update_command::panId

Definition at line 5936 of file app/zaptest/unit-test/zap-command-structs.h