Structure for ZCL command "UpgradeEndRequest" from "Over the Air Bootloading".
Public Attribute Documentation#
status#
uint8_t __zcl_over_the_air_bootloading_cluster_upgrade_end_request_command::status
Definition at line
6082
of file app/zaptest/unit-test/zap-command-structs.h
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_request_command::manufacturerId
Definition at line
6083
of file app/zaptest/unit-test/zap-command-structs.h
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_request_command::imageType
Definition at line
6084
of file app/zaptest/unit-test/zap-command-structs.h
fileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_request_command::fileVersion
Definition at line
6085
of file app/zaptest/unit-test/zap-command-structs.h