Structure for ZCL command "EnhancedViewSceneResponse" from "Scenes".

Public Attributes#

uint8_t
uint16_t
uint8_t
uint8_t *

Public Attribute Documentation#

status#

uint8_t __zcl_scenes_cluster_enhanced_view_scene_response_command::status

Definition at line 6355 of file app/zaptest/unit-test/zap-command-structs.h

groupId#

uint16_t __zcl_scenes_cluster_enhanced_view_scene_response_command::groupId

Definition at line 6356 of file app/zaptest/unit-test/zap-command-structs.h

sceneId#

uint8_t __zcl_scenes_cluster_enhanced_view_scene_response_command::sceneId

Definition at line 6357 of file app/zaptest/unit-test/zap-command-structs.h

transitionTime#

uint16_t __zcl_scenes_cluster_enhanced_view_scene_response_command::transitionTime

Definition at line 6358 of file app/zaptest/unit-test/zap-command-structs.h

sceneName#

uint8_t* __zcl_scenes_cluster_enhanced_view_scene_response_command::sceneName

Definition at line 6359 of file app/zaptest/unit-test/zap-command-structs.h

extensionFieldSets#

uint8_t* __zcl_scenes_cluster_enhanced_view_scene_response_command::extensionFieldSets

Definition at line 6360 of file app/zaptest/unit-test/zap-command-structs.h