Structure for ZCL command "MoveToLevel" from "Level Control".

Public Attributes#

uint8_t
uint8_t

Public Attribute Documentation#

level#

uint8_t __zcl_level_control_cluster_move_to_level_command::level

Definition at line 5986 of file app/zaptest/unit-test/zap-command-structs.h

transitionTime#

uint16_t __zcl_level_control_cluster_move_to_level_command::transitionTime

Definition at line 5987 of file app/zaptest/unit-test/zap-command-structs.h

optionMask#

uint8_t __zcl_level_control_cluster_move_to_level_command::optionMask

Definition at line 5988 of file app/zaptest/unit-test/zap-command-structs.h

optionOverride#

uint8_t __zcl_level_control_cluster_move_to_level_command::optionOverride

Definition at line 5989 of file app/zaptest/unit-test/zap-command-structs.h