Structure for ZCL command "ChangeDebt" from "Prepayment".

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_prepayment_cluster_change_debt_command::issuerEventId

Definition at line 4812 of file app/zaptest/unit-test/zap-command-structs.h

debtLabel#

uint8_t* __zcl_prepayment_cluster_change_debt_command::debtLabel

Definition at line 4813 of file app/zaptest/unit-test/zap-command-structs.h

debtAmount#

uint32_t __zcl_prepayment_cluster_change_debt_command::debtAmount

Definition at line 4814 of file app/zaptest/unit-test/zap-command-structs.h

debtRecoveryMethod#

uint8_t __zcl_prepayment_cluster_change_debt_command::debtRecoveryMethod

Definition at line 4815 of file app/zaptest/unit-test/zap-command-structs.h

debtAmountType#

uint8_t __zcl_prepayment_cluster_change_debt_command::debtAmountType

Definition at line 4816 of file app/zaptest/unit-test/zap-command-structs.h

debtRecoveryStartTime#

uint32_t __zcl_prepayment_cluster_change_debt_command::debtRecoveryStartTime

Definition at line 4817 of file app/zaptest/unit-test/zap-command-structs.h

debtRecoveryCollectionTime#

uint16_t __zcl_prepayment_cluster_change_debt_command::debtRecoveryCollectionTime

Definition at line 4818 of file app/zaptest/unit-test/zap-command-structs.h

debtRecoveryFrequency#

uint8_t __zcl_prepayment_cluster_change_debt_command::debtRecoveryFrequency

Definition at line 4819 of file app/zaptest/unit-test/zap-command-structs.h

debtRecoveryAmount#

uint32_t __zcl_prepayment_cluster_change_debt_command::debtRecoveryAmount

Definition at line 4820 of file app/zaptest/unit-test/zap-command-structs.h

debtRecoveryBalancePercentage#

uint16_t __zcl_prepayment_cluster_change_debt_command::debtRecoveryBalancePercentage

Definition at line 4821 of file app/zaptest/unit-test/zap-command-structs.h