Endpoint Manipulation
Macros | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_DISABLE |
endpoint disable [endpoint:1] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_ENABLE |
endpoint enable [endpoint:1] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_PRINT |
endpoint print |
Detailed Description
Commands related to the manipulation of endpoints.
Macro Definition Documentation
#define EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_DISABLE |
endpoint disable [endpoint:1]
- Disable the endpoint for processing ZCL messages.
- endpoint - INT8U - Endpoint in question.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_ENABLE |
endpoint enable [endpoint:1]
- Enable the endpoint for processing ZCL messages.
- endpoint - INT8U - Endpoint in question.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_PRINT |
endpoint print
- Print the status of all the endpoints.