Structure for ZCL command "PublishSeasons" from "Calendar".

Public Attributes#

uint32_t
uint8_t *

Public Attribute Documentation#

providerId#

uint32_t __zcl_calendar_cluster_publish_seasons_command::providerId

Definition at line 4182 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_calendar_cluster_publish_seasons_command::issuerEventId

Definition at line 4183 of file app/zaptest/unit-test/zap-command-structs.h

issuerCalendarId#

uint32_t __zcl_calendar_cluster_publish_seasons_command::issuerCalendarId

Definition at line 4184 of file app/zaptest/unit-test/zap-command-structs.h

commandIndex#

uint8_t __zcl_calendar_cluster_publish_seasons_command::commandIndex

Definition at line 4185 of file app/zaptest/unit-test/zap-command-structs.h

totalNumberOfCommands#

uint8_t __zcl_calendar_cluster_publish_seasons_command::totalNumberOfCommands

Definition at line 4186 of file app/zaptest/unit-test/zap-command-structs.h

seasonEntries#

uint8_t* __zcl_calendar_cluster_publish_seasons_command::seasonEntries

Definition at line 4187 of file app/zaptest/unit-test/zap-command-structs.h